IESNA:LM-63-2002
[TEST]P952757
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45252
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6222.5 6691.7 7195.6 7701.8 8089.8 8327.4 8471.8 8553 8642.5 8746.4
8880.1 9061.6 9306.4 9595.3 9946.3 10537.2 11430.3 12614.6 14077.1 15906.2
18303.5 21055.4 23985.2 26649.9 28260.5 27442.7 25805.9 23612.7 20977.8 17837.9
13865.8 9906.9 6484 3769.1 1658.3 513.4 0
6222.5 6717 7284.1 7846 8260.3 8512.2 8631.3 8660.7 8680 8697.2
8724.9 8784.1 8892.5 9028.7 9252.9 9721.6 10543.2 11734.5 13286.5 15137.1
17353.4 19905 22848.6 26031 29221.8 30069.5 28271.2 25957.5 23528.2 20764.6
16894.9 12734.5 8862.9 5395.4 2521.5 803.5 0
6222.5 6742.6 7373 7990 8430.8 8696.8 8790.6 8768.4 8717.8 8648
8569.7 8506.4 8479 8462.3 8559.7 8905.9 9656.2 10854.3 12495.7 14367.7
16403.5 18754.8 21712 25411.9 30183.4 32696.3 30736.6 28302.3 26078.8 23691.5
19924.1 15562.3 11241.6 7022 3384.7 1093.6 0
6222.5 6778.7 7460.8 8119.6 8582.9 8834.3 8876.8 8770.1 8604.3 8413.1
8213 8033.9 7897.3 7804.2 7873.9 8282.7 9192.7 10587.4 12378 14343.8
16407.6 18638.5 21258.6 24502.4 29054 32569 31224.4 28531 26181 23765
20196 15951.5 11725.4 7562.3 3844.3 1350 0
6222.5 6814.7 7548.9 8249.3 8735 8971.3 8963.2 8771.5 8490.9 8178.1
7856.3 7561.6 7315.7 7146.1 7188.4 7659.5 8729.2 10320.4 12260 14320
16411.7 18522 20805.2 23593.1 27924.5 32441.5 31712 28759.5 26283.4 23838.3
20468 16340.7 12209.2 8102.9 4304 1606.5 0
6222.5 6836.2 7596.7 8327.4 8827.1 9038.2 8965.6 8674.8 8277.5 7864.1
7474.9 7139 6875.4 6732.3 6900.9 7640.9 9056.4 11033.9 13403.1 15969
18536.8 21060.4 23630.4 26445.8 30624.2 34914.5 34854.8 32034.1 29211.8 26129.4
22250.5 17695.8 13232.6 8807.3 4882.8 1895.9 0
6222.5 6857.7 7644.5 8405.4 8918.8 9105.1 8968 8578.1 8064 7550.1
7093.6 6716.3 6435.1 6318.5 6613.7 7622.3 9383.5 11747.4 14546.3 17617.5
20661.9 23598.9 26455.3 29298.5 33323.8 37387.8 37997.8 35308.5 32139.9 28420.5
24032.9 19050.9 14255.5 9511.7 5461.3 2185.3 0
6222.5 6868.4 7673.4 8447.7 8959.9 9127.5 8944.1 8489.5 7908.5 7355.8
6889.2 6515.3 6248.6 6172.2 6579.5 7778.4 9763.1 12437.9 15681 19278.7
22854.6 26311.8 29689.6 32961.8 37245.9 41119.4 41616.3 38942.4 35267.2 30762.7
25681.7 20220.2 14869.6 9767.9 5606.7 2197.7 0
6222.5 6879.2 7702.5 8489.7 9000.7 9150 8920.2 8400.7 7753.1 7161.4
6685.3 6314.5 6062.1 6025.5 6545.4 7934.6 10142.8 13128.5 16815.9 20939.6
25047.3 29024.6 32923.8 36624.9 41168.1 44850.8 45234.5 42576.4 38394.2 33104.6
27330.5 21389.7 15483.5 10023.9 5752.1 2209.9 0
6222.5 6874.4 7724.4 8510 9016.2 9152.3 8892.1 8338.1 7657.6 7055.9
6585.5 6220.2 5974.2 5962.3 6540.1 8015.8 10331.9 13533.9 17504.8 21915
26373 30613.7 34813.7 38968.5 43701 47192 47227.8 44138 39262.2 33192.5
26888.7 20630.4 14262.2 9064 4983.3 1855.3 0
6222.5 6879.2 7702.5 8489.7 9000.7 9150 8920.2 8400.7 7753.1 7161.4
6685.3 6314.5 6062.1 6025.5 6545.4 7934.6 10142.8 13128.5 16815.9 20939.6
25047.3 29024.6 32923.8 36624.9 41168.1 44850.8 45234.5 42576.4 38394.2 33104.6
27330.5 21389.7 15483.5 10023.9 5752.1 2209.9 0
6222.5 6868.4 7673.4 8447.7 8959.9 9127.5 8944.1 8489.5 7908.5 7355.8
6889.2 6515.3 6248.6 6172.2 6579.5 7778.4 9763.1 12437.9 15681 19278.7
22854.6 26311.8 29689.6 32961.8 37245.9 41119.4 41616.3 38942.4 35267.2 30762.7
25681.7 20220.2 14869.6 9767.9 5606.7 2197.7 0
6222.5 6857.7 7644.5 8405.4 8918.8 9105.1 8968 8578.1 8064 7550.1
7093.6 6716.3 6435.1 6318.5 6613.7 7622.3 9383.5 11747.4 14546.3 17617.5
20661.9 23598.9 26455.3 29298.5 33323.8 37387.8 37997.8 35308.5 32139.9 28420.5
24032.9 19050.9 14255.5 9511.7 5461.3 2185.3 0
6222.5 6836.2 7596.7 8327.4 8827.1 9038.2 8965.6 8674.8 8277.5 7864.1
7474.9 7139 6875.4 6732.3 6900.9 7640.9 9056.4 11033.9 13403.1 15969
18536.8 21060.4 23630.4 26445.8 30624.2 34914.5 34854.8 32034.1 29211.8 26129.4
22250.5 17695.8 13232.6 8807.3 4882.8 1895.9 0
6222.5 6814.7 7548.9 8249.3 8735 8971.3 8963.2 8771.5 8490.9 8178.1
7856.3 7561.6 7315.7 7146.1 7188.4 7659.5 8729.2 10320.4 12260 14320
16411.7 18522 20805.2 23593.1 27924.5 32441.5 31712 28759.5 26283.4 23838.3
20468 16340.7 12209.2 8102.9 4304 1606.5 0
6222.5 6778.7 7460.8 8119.6 8582.9 8834.3 8876.8 8770.1 8604.3 8413.1
8213 8033.9 7897.3 7804.2 7873.9 8282.7 9192.7 10587.4 12378 14343.8
16407.6 18638.5 21258.6 24502.4 29054 32569 31224.4 28531 26181 23765
20196 15951.5 11725.4 7562.3 3844.3 1350 0
6222.5 6742.6 7373 7990 8430.8 8696.8 8790.6 8768.4 8717.8 8648
8569.7 8506.4 8479 8462.3 8559.7 8905.9 9656.2 10854.3 12495.7 14367.7
16403.5 18754.8 21712 25411.9 30183.4 32696.3 30736.6 28302.3 26078.8 23691.5
19924.1 15562.3 11241.6 7022 3384.7 1093.6 0
6222.5 6717 7284.1 7846 8260.3 8512.2 8631.3 8660.7 8680 8697.2
8724.9 8784.1 8892.5 9028.7 9252.9 9721.6 10543.2 11734.5 13286.5 15137.1
17353.4 19905 22848.6 26031 29221.8 30069.5 28271.2 25957.5 23528.2 20764.6
16894.9 12734.5 8862.9 5395.4 2521.5 803.5 0
6222.5 6691.7 7195.6 7701.8 8089.8 8327.4 8471.8 8553 8642.5 8746.4
8880.1 9061.6 9306.4 9595.3 9946.3 10537.2 11430.3 12614.6 14077.1 15906.2
18303.5 21055.4 23985.2 26649.9 28260.5 27442.7 25805.9 23612.7 20977.8 17837.9
13865.8 9906.9 6484 3769.1 1658.3 513.4 0
6222.5 6640.4 7082.1 7514.6 7853.2 8067.3 8200.8 8278.2 8357 8454.6
8594.1 8788.9 9042.7 9334.3 9696.5 10218.7 10966.1 11944.6 13173.4 14634.2
16385.9 18225.9 19857.2 21013.4 21302.3 20085.7 18364.4 16315.9 14080.7 11657.6
8879.9 6215.1 4004.3 2317.6 1042.5 341.5 0
6222.5 6589.1 6968.7 7327.6 7616.5 7807.5 7929.8 8003.3 8071.2 8162.6
8308.3 8516 8779.4 9073.5 9446.5 9900.2 10501.9 11274.6 12269.6 13362
14468 15396.4 15729.5 15376.8 14343.8 12728.7 10922.9 9019.1 7183.6 5477.6
3894 2523.4 1524.6 866.3 426.9 169.5 0
6222.5 6534.4 6855.5 7154.7 7388 7548.7 7649 7697 7734.5 7785.1
7876.8 8020.1 8205.6 8399.2 8619.9 8867 9180.8 9591.2 10131.3 10706.8
11240.7 11587.4 11511 10973.3 9972.5 8619.4 7238.8 5886.3 4634.7 3543.2
2571.6 1742.6 1122.7 690.5 369.1 153.1 0
6222.5 6479.9 6742.6 6981.9 7159.7 7289.9 7368.2 7390.6 7397.8 7407.4
7445.1 7523.9 7631.8 7724.9 7793.2 7833.8 7859.4 7907.8 7993.1 8051.6
8013.4 7778.2 7292.3 6570 5601.2 4510 3554.9 2753.6 2085.7 1608.9
1249.3 961.8 721.1 515.3 311.6 136.6 0
6222.5 6425 6628.7 6813.5 6955.3 7048.7 7090.5 7068.3 7007.2 6932.2
6858.2 6808.7 6785.6 6756.9 6703 6610.6 6483.3 6352 6229.9 6129.2
6019.3 5833.8 5526.3 5092.6 4529.6 3855.8 3249.5 2666.9 2110.6 1683.6
1317.1 1007.9 740.2 518.6 309.9 134.9 0
6222.5 6370.1 6515 6645.2 6750.7 6807.5 6812.8 6745.9 6616.5 6457
6271.5 6093.6 5938.9 5788.4 5613.2 5387.3 5107.4 4796.6 4467 4206.8
4025.3 3889.7 3760.3 3615.1 3458 3201.5 2944.1 2580 2135.1 1758.6
1384.9 1054.2 759.3 522.4 308 133.2 0
6222.5 6317.6 6408.8 6496.9 6575.5 6609.1 6583.1 6469.7 6274.1 6044.7
5788.4 5554.2 5358.4 5189.6 5023.6 4828.3 4595.3 4338.1 4064.9 3848.9
3705.3 3610.8 3542.3 3461.1 3336.9 3121.1 2906.2 2601.2 2233.5 1898
1541.1 1205.8 887.8 617 377.3 161.4 0
6222.5 6265 6302.5 6348.6 6399.7 6410.7 6353.4 6193.4 5931.7 5632.3
5305.6 5014.8 4777.9 4590.5 4434.1 4269.3 4083.1 3879.7 3662.8 3490.9
3385.4 3332.1 3324.3 3307.1 3215.9 3040.8 2868.2 2622.3 2331.7 2037.2
1697.2 1357.4 1016 711.6 446.5 189.8 0
6222.5 6214.2 6202.2 6211.8 6230.9 6233.3 6156.9 5962.3 5662.6 5325.9
4991.6 4729 4538 4397.1 4272.9 4128.5 3955.3 3761.9 3543.5 3336.9
3182.9 3099.3 3107.7 3116 3089.8 3025.3 2870.1 2617 2331.7 2060.6
1805.2 1535.3 1228.5 893 581.4 245.9 0
6222.5 6157.6 6103.2 6083.6 6093.1 6105.1 6054.2 5899 5645.9 5358.6
5080 4836.4 4622.3 4434.6 4257.4 4071.6 3868.2 3652.1 3437.2 3245.5
3076.6 2950.8 2884 2843.8 2806.1 2762.2 2669.5 2504.3 2294.7 2061.1
1796.1 1530.6 1227.8 903.1 594.6 262.7 0
6222.5 6111.7 6016.7 5968.5 5971.8 6005.7 6006.7 5916.4 5727.1 5478.7
5218.5 4970.2 4728.3 4497.4 4274.6 4052.5 3825 3594.8 3381.3 3198.7
3035.1 2909.7 2819 2749.3 2683.6 2608.9 2506.7 2368.7 2198.2 1995
1745.2 1489.7 1193.6 886.3 576.6 255.5 0
6222.5 6066.1 5930 5853.6 5850.5 5906.9 5959.4 5933.6 5808.3 5598.9
5357 5103.9 4834.8 4560.2 4292 4033.4 3781.8 3537.5 3325.7 3151.9
2993.8 2868.9 2754.3 2654.7 2560.9 2455.8 2343.6 2233 2101.7 1928.8
1694.1 1448.9 1159.3 869.6 558.7 248.3 0
6222.5 6024.8 5857.4 5758.1 5755 5843.4 5968 6037.7 5989 5805.2
5542.5 5256.4 4961.3 4661.2 4369.1 4088.8 3821.6 3570 3352.9 3177.6
3033.9 2929.3 2840 2746.9 2641.8 2507.2 2363.4 2226.8 2080.2 1897.3
1664 1418.3 1133.7 851.5 538.4 244.5 0
6222.5 5983.8 5785.1 5662.6 5659.5 5780.3 5976.6 6141.8 6170 6011.9
5728.3 5408.8 5087.9 4762.4 4446 4144 3861.5 3602.7 3380.6 3203.2
3074.3 2989.5 2925.5 2839.1 2722.5 2558.5 2383 2220.6 2058.7 1866
1633.7 1387.8 1107.9 833.3 518.1 240.7 0
6222.5 5947.7 5721.1 5582.1 5572.8 5712 5958.9 6197.2 6285.8 6162.6
5876.6 5527.7 5186.5 4857 4539.6 4237.3 3951.8 3688.2 3461.8 3282.7
3149.2 3058.3 2999.5 2926 2822.3 2674.8 2507.6 2335.7 2160 1945.8
1692.9 1436 1148 830 501 240 0
6222.5 5911.7 5657.1 5501.4 5485.9 5644.2 5941.3 6252.4 6401.6 6313.3
6024.8 5646.6 5285.3 4951.8 4633.5 4330.9 4042 3773.9 3543 3362
3224 3126.8 3073.5 3012.9 2922.2 2791.3 2632.5 2451.1 2261.2 2025.3
1752.1 1484 1187.9 826.6 483.5 239.3 0
6222.5 5875.4 5599.1 5430.3 5405.9 5561.4 5869.4 6194.4 6374.9 6329.5
6080.2 5708.2 5335.5 5007.4 4700.3 4413.6 4137.1 3876.6 3649.5 3467
3318.1 3214.4 3150.4 3088.8 2999.3 2873.7 2711.3 2525.8 2325.7 2083.6
1804.9 1529.4 1226.1 813.3 446.5 211.1 0
6222.5 5839.3 5540.8 5359.4 5325.9 5478.7 5797.5 6136.6 6347.9 6345.5
6135.4 5770.1 5385.6 5063.3 4767.2 4496.2 4232.3 3979.2 3756 3572.1
3412.1 3302.3 3227.1 3165 3076.6 2956.1 2790.1 2600.3 2390.2 2141.8
1857.7 1574.7 1264.3 799.9 409.5 182.7 0
6222.5 5811.4 5496.2 5306.1 5262.4 5397.6 5681.9 5983.5 6172.9 6178.4
5998.3 5672.4 5311.4 4995 4718.5 4473.7 4237.8 4006.7 3795.4 3617.5
3470.4 3371.3 3300.1 3238.8 3150.7 3023.9 2849.8 2651.9 2436.7 2187.4
1899.2 1618.4 1297.5 870.6 475.6 210.4 0
6222.5 5783.2 5451.3 5253.1 5198.7 5316.4 5566.4 5830.5 5998.1 6011.2
5861.5 5575 5236.9 4926.5 4670 4451.3 4243.1 4034.1 3834.8 3662.8
3528.7 3440.3 3373.4 3312.3 3224.7 3091.7 2909.5 2703.4 2483.3 2233
1940.8 1661.9 1330.5 941.3 542 238.3 0
6222.5 5760.5 5420 5215.9 5157.1 5262.7 5484.7 5710.1 5850.5 5859.4
5726.4 5470.2 5161.9 4866.5 4614.6 4400.4 4199.9 3997.6 3801.8 3639.9
3527.2 3452.7 3390.6 3329.8 3243.8 3110.1 2928.4 2721.8 2501 2254.1
1962.8 1682.4 1357.7 987.6 599.3 261.5 0
6222.5 5737.8 5388.7 5178.6 5115.1 5208.9 5403.1 5589.8 5703.2 5707.3
5591.7 5365.3 5086.4 4806.6 4559.5 4349.3 4156.6 3961.3 3769.1 3617
3526.3 3465.1 3407.8 3347.2 3262.9 3128.5 2947 2740 2518.6 2275.1
1984.7 1703 1384.9 1033.9 656.6 284.6 0
6222.5 5720.2 5366.5 5153.1 5091 5181.9 5365.6 5534.4 5632.3 5632.5
5526.7 5321.9 5064.2 4792 4537.2 4309 4097.9 3888.5 3685.8 3543
3467 3416.9 3365.8 3304.7 3221.3 3091 2910.9 2706.8 2491.6 2252.6
1973.7 1687.7 1378.2 1031 651.9 278.9 0
6222.5 5702.5 5344.3 5127.7 5066.9 5155.2 5328.3 5478.7 5561.1 5557.5
5462 5278.2 5041.8 4777.5 4515.3 4268.9 4039.6 3815.7 3602.7 3469
3407.8 3368.7 3323.8 3262.2 3180 3053.5 2874.9 2673.8 2464.7 2230.2
1962.8 1671.9 1371.8 1027.9 647.1 272.7 0
6222.5 5686.2 5327.4 5112.5 5054 5144.2 5314 5460.6 5538.4 5532.5
5438.4 5267.4 5041.8 4779.4 4510.5 4247.6 4000 3758.1 3535.1 3406.4
3350 3316.9 3278.4 3217.3 3133.7 3004.8 2827.6 2629.9 2422.6 2190.1
1929.1 1638 1326.2 989.5 617 257.4 0
6222.5 5669.8 5310.4 5097.4 5041.1 5133.2 5299.7 5442.2 5515.8 5507.4
5415 5256.7 5041.8 4781.5 4505.7 4226.4 3960.8 3700.6 3467.5 3344.1
3292.3 3265.3 3233 3172.2 3087.4 2956.1 2780.6 2586 2380.6 2150.2
1895.4 1604.1 1280.3 950.8 586.9 241.6 0
6222.5 5649.5 5293.7 5086 5035.8 5131.3 5298.5 5439.3 5508.6 5496.7
5401.1 5253.1 5045.4 4785.1 4503.3 4214.4 3937.4 3662.8 3424.1 3302.3
3252.1 3228.3 3199.6 3137.5 3051.6 2913.1 2743.6 2552.5 2342.4 2113.2
1860.1 1575.9 1227.3 916.9 556.4 226.8 0
6222.5 5669.8 5310.4 5097.4 5041.1 5133.2 5299.7 5442.2 5515.8 5507.4
5415 5256.7 5041.8 4781.5 4505.7 4226.4 3960.8 3700.6 3467.5 3344.1
3292.3 3265.3 3233 3172.2 3087.4 2956.1 2780.6 2586 2380.6 2150.2
1895.4 1604.1 1280.3 950.8 586.9 241.6 0
6222.5 5686.2 5327.4 5112.5 5054 5144.2 5314 5460.6 5538.4 5532.5
5438.4 5267.4 5041.8 4779.4 4510.5 4247.6 4000 3758.1 3535.1 3406.4
3350 3316.9 3278.4 3217.3 3133.7 3004.8 2827.6 2629.9 2422.6 2190.1
1929.1 1638 1326.2 989.5 617 257.4 0
6222.5 5702.5 5344.3 5127.7 5066.9 5155.2 5328.3 5478.7 5561.1 5557.5
5462 5278.2 5041.8 4777.5 4515.3 4268.9 4039.6 3815.7 3602.7 3469
3407.8 3368.7 3323.8 3262.2 3180 3053.5 2874.9 2673.8 2464.7 2230.2
1962.8 1671.9 1371.8 1027.9 647.1 272.7 0
6222.5 5720.2 5366.5 5153.1 5091 5181.9 5365.6 5534.4 5632.3 5632.5
5526.7 5321.9 5064.2 4792 4537.2 4309 4097.9 3888.5 3685.8 3543
3467 3416.9 3365.8 3304.7 3221.3 3091 2910.9 2706.8 2491.6 2252.6
1973.7 1687.7 1378.2 1031 651.9 278.9 0
6222.5 5737.8 5388.7 5178.6 5115.1 5208.9 5403.1 5589.8 5703.2 5707.3
5591.7 5365.3 5086.4 4806.6 4559.5 4349.3 4156.6 3961.3 3769.1 3617
3526.3 3465.1 3407.8 3347.2 3262.9 3128.5 2947 2740 2518.6 2275.1
1984.7 1703 1384.9 1033.9 656.6 284.6 0
6222.5 5760.5 5420 5215.9 5157.1 5262.7 5484.7 5710.1 5850.5 5859.4
5726.4 5470.2 5161.9 4866.5 4614.6 4400.4 4199.9 3997.6 3801.8 3639.9
3527.2 3452.7 3390.6 3329.8 3243.8 3110.1 2928.4 2721.8 2501 2254.1
1962.8 1682.4 1357.7 987.6 599.3 261.5 0
6222.5 5783.2 5451.3 5253.1 5198.7 5316.4 5566.4 5830.5 5998.1 6011.2
5861.5 5575 5236.9 4926.5 4670 4451.3 4243.1 4034.1 3834.8 3662.8
3528.7 3440.3 3373.4 3312.3 3224.7 3091.7 2909.5 2703.4 2483.3 2233
1940.8 1661.9 1330.5 941.3 542 238.3 0
6222.5 5811.4 5496.2 5306.1 5262.4 5397.6 5681.9 5983.5 6172.9 6178.4
5998.3 5672.4 5311.4 4995 4718.5 4473.7 4237.8 4006.7 3795.4 3617.5
3470.4 3371.3 3300.1 3238.8 3150.7 3023.9 2849.8 2651.9 2436.7 2187.4
1899.2 1618.4 1297.5 870.6 475.6 210.4 0
6222.5 5839.3 5540.8 5359.4 5325.9 5478.7 5797.5 6136.6 6347.9 6345.5
6135.4 5770.1 5385.6 5063.3 4767.2 4496.2 4232.3 3979.2 3756 3572.1
3412.1 3302.3 3227.1 3165 3076.6 2956.1 2790.1 2600.3 2390.2 2141.8
1857.7 1574.7 1264.3 799.9 409.5 182.7 0
6222.5 5875.4 5599.1 5430.3 5405.9 5561.4 5869.4 6194.4 6374.9 6329.5
6080.2 5708.2 5335.5 5007.4 4700.3 4413.6 4137.1 3876.6 3649.5 3467
3318.1 3214.4 3150.4 3088.8 2999.3 2873.7 2711.3 2525.8 2325.7 2083.6
1804.9 1529.4 1226.1 813.3 446.5 211.1 0
6222.5 5911.7 5657.1 5501.4 5485.9 5644.2 5941.3 6252.4 6401.6 6313.3
6024.8 5646.6 5285.3 4951.8 4633.5 4330.9 4042 3773.9 3543 3362
3224 3126.8 3073.5 3012.9 2922.2 2791.3 2632.5 2451.1 2261.2 2025.3
1752.1 1484 1187.9 826.6 483.5 239.3 0
6222.5 5947.7 5721.1 5582.1 5572.8 5712 5958.9 6197.2 6285.8 6162.6
5876.6 5527.7 5186.5 4857 4539.6 4237.3 3951.8 3688.2 3461.8 3282.7
3149.2 3058.3 2999.5 2926 2822.3 2674.8 2507.6 2335.7 2160 1945.8
1692.9 1436 1148 830 501 240 0
6222.5 5983.8 5785.1 5662.6 5659.5 5780.3 5976.6 6141.8 6170 6011.9
5728.3 5408.8 5087.9 4762.4 4446 4144 3861.5 3602.7 3380.6 3203.2
3074.3 2989.5 2925.5 2839.1 2722.5 2558.5 2383 2220.6 2058.7 1866
1633.7 1387.8 1107.9 833.3 518.1 240.7 0
6222.5 6024.8 5857.4 5758.1 5755 5843.4 5968 6037.7 5989 5805.2
5542.5 5256.4 4961.3 4661.2 4369.1 4088.8 3821.6 3570 3352.9 3177.6
3033.9 2929.3 2840 2746.9 2641.8 2507.2 2363.4 2226.8 2080.2 1897.3
1664 1418.3 1133.7 851.5 538.4 244.5 0
6222.5 6066.1 5930 5853.6 5850.5 5906.9 5959.4 5933.6 5808.3 5598.9
5357 5103.9 4834.8 4560.2 4292 4033.4 3781.8 3537.5 3325.7 3151.9
2993.8 2868.9 2754.3 2654.7 2560.9 2455.8 2343.6 2233 2101.7 1928.8
1694.1 1448.9 1159.3 869.6 558.7 248.3 0
6222.5 6111.7 6016.7 5968.5 5971.8 6005.7 6006.7 5916.4 5727.1 5478.7
5218.5 4970.2 4728.3 4497.4 4274.6 4052.5 3825 3594.8 3381.3 3198.7
3035.1 2909.7 2819 2749.3 2683.6 2608.9 2506.7 2368.7 2198.2 1995
1745.2 1489.7 1193.6 886.3 576.6 255.5 0
6222.5 6157.6 6103.2 6083.6 6093.1 6105.1 6054.2 5899 5645.9 5358.6
5080 4836.4 4622.3 4434.6 4257.4 4071.6 3868.2 3652.1 3437.2 3245.5
3076.6 2950.8 2884 2843.8 2806.1 2762.2 2669.5 2504.3 2294.7 2061.1
1796.1 1530.6 1227.8 903.1 594.6 262.7 0
6222.5 6214.2 6202.2 6211.8 6230.9 6233.3 6156.9 5962.3 5662.6 5325.9
4991.6 4729 4538 4397.1 4272.9 4128.5 3955.3 3761.9 3543.5 3336.9
3182.9 3099.3 3107.7 3116 3089.8 3025.3 2870.1 2617 2331.7 2060.6
1805.2 1535.3 1228.5 893 581.4 245.9 0
6222.5 6265 6302.5 6348.6 6399.7 6410.7 6353.4 6193.4 5931.7 5632.3
5305.6 5014.8 4777.9 4590.5 4434.1 4269.3 4083.1 3879.7 3662.8 3490.9
3385.4 3332.1 3324.3 3307.1 3215.9 3040.8 2868.2 2622.3 2331.7 2037.2
1697.2 1357.4 1016 711.6 446.5 189.8 0
6222.5 6317.6 6408.8 6496.9 6575.5 6609.1 6583.1 6469.7 6274.1 6044.7
5788.4 5554.2 5358.4 5189.6 5023.6 4828.3 4595.3 4338.1 4064.9 3848.9
3705.3 3610.8 3542.3 3461.1 3336.9 3121.1 2906.2 2601.2 2233.5 1898
1541.1 1205.8 887.8 617 377.3 161.4 0
6222.5 6370.1 6515 6645.2 6750.7 6807.5 6812.8 6745.9 6616.5 6457
6271.5 6093.6 5938.9 5788.4 5613.2 5387.3 5107.4 4796.6 4467 4206.8
4025.3 3889.7 3760.3 3615.1 3458 3201.5 2944.1 2580 2135.1 1758.6
1384.9 1054.2 759.3 522.4 308 133.2 0
6222.5 6425 6628.7 6813.5 6955.3 7048.7 7090.5 7068.3 7007.2 6932.2
6858.2 6808.7 6785.6 6756.9 6703 6610.6 6483.3 6352 6229.9 6129.2
6019.3 5833.8 5526.3 5092.6 4529.6 3855.8 3249.5 2666.9 2110.6 1683.6
1317.1 1007.9 740.2 518.6 309.9 134.9 0
6222.5 6479.9 6742.6 6981.9 7159.7 7289.9 7368.2 7390.6 7397.8 7407.4
7445.1 7523.9 7631.8 7724.9 7793.2 7833.8 7859.4 7907.8 7993.1 8051.6
8013.4 7778.2 7292.3 6570 5601.2 4510 3554.9 2753.6 2085.7 1608.9
1249.3 961.8 721.1 515.3 311.6 136.6 0
6222.5 6534.4 6855.5 7154.7 7388 7548.7 7649 7697 7734.5 7785.1
7876.8 8020.1 8205.6 8399.2 8619.9 8867 9180.8 9591.2 10131.3 10706.8
11240.7 11587.4 11511 10973.3 9972.5 8619.4 7238.8 5886.3 4634.7 3543.2
2571.6 1742.6 1122.7 690.5 369.1 153.1 0
6222.5 6589.1 6968.7 7327.6 7616.5 7807.5 7929.8 8003.3 8071.2 8162.6
8308.3 8516 8779.4 9073.5 9446.5 9900.2 10501.9 11274.6 12269.6 13362
14468 15396.4 15729.5 15376.8 14343.8 12728.7 10922.9 9019.1 7183.6 5477.6
3894 2523.4 1524.6 866.3 426.9 169.5 0
6222.5 6640.4 7082.1 7514.6 7853.2 8067.3 8200.8 8278.2 8357 8454.6
8594.1 8788.9 9042.7 9334.3 9696.5 10218.7 10966.1 11944.6 13173.4 14634.2
16385.9 18225.9 19857.2 21013.4 21302.3 20085.7 18364.4 16315.9 14080.7 11657.6
8879.9 6215.1 4004.3 2317.6 1042.5 341.5 0
6222.5 6691.7 7195.6 7701.8 8089.8 8327.4 8471.8 8553 8642.5 8746.4
8880.1 9061.6 9306.4 9595.3 9946.3 10537.2 11430.3 12614.6 14077.1 15906.2
18303.5 21055.4 23985.2 26649.9 28260.5 27442.7 25805.9 23612.7 20977.8 17837.9
13865.8 9906.9 6484 3769.1 1658.3 513.4 0
